We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Embedded Controllers

Our portfolio of embedded and industrial controllers supports the requirements and long life cycles of embedded computing applications. We offer devices with a variety of features, including a varying number of fan tachometers, General-Purpose I/O (GPIO) pins, support for Platform Environment Control Interface (PECI) and different interfaces to meet your specific needs. They are also backed by our client-driven obsolescence practice of continuing to supply a product for as long as possible and while demand for the product exists, which means that these industry-leading products can meet your requirements today and into the future.

Products for Advanced Computing and Security


Data Center Embedded Controllers

CEC173x and CEC1712

  • Secure boot and Root of Trust (RoT) to protect against unauthorized firmware with hardware-based security
  • Key revocation and rollback protection so only trusted software runs, preventing security breaches
  • NIST 800-193 and OCP security compliance that meet industry standards for platform resilience
  • SPDM attestation and cryptographic acceleration that support SHA-384, AES-256 and ECDSA for secure communications
  • SPI Flash monitoring to maintain firmware integrity during boot and runtime

Notebook and Desktop Embedded Controllers

MEC17xx

  • Secure boot and firmware protection allow only authenticated firmware to run with hardware-based security
  • Cryptographic acceleration supports AES-256, ECDSA, SHA-512 and Rivest-Shamir-Adleman (RSA) for secure operations
  • Low power and ACPI support optimized for sleep states (S0–S5) with instant-on functionality
  • Flexible I/O and voltage support at 1.8V and 3.3V for broad platform compatibility
  • eSPI interface and Flash sharing enables secure host/client Flash access with region-based protection
Man about to walk over precipice on SUCCESS word bridge. Dream sky and mountains. Motivation, ambition, business concept.

Bridge Controllers

ECE1117 and ECE1200

  • High-speed data bridging enables seamless communication between system components
  • Multi-protocol support integrates SPI, I2C and PCIe® for versatile connectivity
  • Power management enhances efficiency with advanced control features
  • Embedded security provides data integrity with secure boot and cryptographic protection

Storage and Backplane Controllers

ECC1005 and ECC1727

  • Secure storage management facilitates data integrity with secure boot and cryptographic acceleration
  • Multi-protocol support integrates SPI, I2C and PCIe for flexible system communication
  • Low-power architecture supports energy-efficient operation in storage and backplane systems
  • Advanced system control supports hot-swap, fault monitoring and backplane management

Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.